PROG_P7156_20_PRODIMAGE
PROG_P7156_20_PRODIMAGE
PROG_P7156_20alt_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_4.5_Archives_AB_GeneralLit

Archives Collection One-Light Adjustable Swivel Wall Sconce

$115.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P7156-20

Collection name:

Archives

With Archives' pendants and wall sconce, carefully crafted details and special accents achieve a vintage electric feel. One-light adjustable swivel wall sconce with natural brass accents.

  • The wall sconce from the Archives Collection is the perfect light fixture choice for a dining room, hallway, foyer, bathroom, powder room or great room
  • With its vintage charm, the fixture is perfect for urban industrial, farmhouse, transitional, and vintage electric style settings
  • Finely crafter with a dual finish of antique bronze with satin brass accents.
  • Adjustable swivel wall sconce for a variety of locations
  • Measures: 9 in x 10 in x 7 in
  • Uses one medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Sconces
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Wall Sconce
Glass
Brass Paint Inside
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
  • Vintage Electric
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Great Room
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Traditional/Casual
Type
Armed
UPC
785247186662
Warranty Length
1-year Limited Warranty

Dimensions

Depth
10 in
Dimensions
9 in x 10 in x 7 in
Gross Weight with Packaging
3.85 lb
Height
7 in
Height to Center
2.375 in
Length
9 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.43 lb
Width
10 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
6 EA
Pallet Quantity
96

Resources

Instruction Sheet Number
93052561