PROG_P5564_20_PRODIMAGE
PROG_P5564_20_PRODIMAGE
PROG_archives_IMG_4000_detailshot
Discontinued
Clearance

Archives Collection One-Light Hanging Lantern

$36.40 USD
$151.47 USD

Brand:

Progress Lighting

Catalog ID:

P5564-20

Collection name:

Archives

One-light hanging lantern that has a double shade - opal glass surrounded by oval clear seeded glass. This vintage electric styling has Natural Brass tubing inside the clear seeded glass. This stem hung pendant can be used indoors or outdoors.

  • Vintage electric feel.
  • Features a double shade - opal glass surrounded by oval clear seeded glass.
  • Natural Brass tubing.
  • Includes one 6", four 12" stems and 6 Links of chain.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Hanging
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Urban Industrial
  • Vintage Electric
Mount location
Ceiling
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Outdoor
  • Kitchen
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Traditional/Casual
UPC
785247168217
Warranty Length
1 year warranty

Dimensions

Dimensions
7.875 in x 7.875 in x 12.875 in
Gross Weight with Packaging
7.72 lb
Height
12.875 in
Length
7.875 in
Length - Installed
79 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
7.72 lb
Width
7.875 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
60

Resources

Instruction Sheet Number
93061068

Resources and downloads