PROG_P5161_20_PRODIMAGE
PROG_P5161_20_PRODIMAGE
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
PROG_Cord_Included_120in_info-graphic
PROG_PL_1595_eComm Collection Graphics_4.5_Archives_AB_GeneralLit

Archives Collection One-Light Antique Bronze Brass Paint Inside Metal Shade Farmhouse Mini-Pendant Light

$115.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5161-20

Collection name:

Archives

Pendants have the power to change a look of a room instantly. Today, they can be seen in bath and vanity areas, kitchens and foyers - and as singles or in groups of two or more. With Archives' pendants and wall sconce, carefully crafted details and special accents achieve a vintage electric feel. One-light mini-pendant with black cloth cord and natural brass accents.

  • The pendant from the Archives Collection are Ideal for kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • With its vintage charm, the fixture is perfect for urban industrial, farmhouse, transitional, and vintage electric style settings
  • Finely crafter with a dual finish of antique bronze with satin brass accents.
  • Black cloth cord
  • Measures: 9 in x 9 in x 5.125 in
  • Uses one medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Pendants
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Mini-Pendant
Glass
Brass Paint Inside
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
  • Vintage Electric
Mount location
Ceiling Cord
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Traditional/Casual
Type
Mini-Pendant
UPC
785247186648
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9 in x 9 in x 5.125 in
Gross Weight with Packaging
4.07 lb
Height
5.125 in
Length
9 in
Length - Installed
116 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Cord
Weight
4 lb
Width
9 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
120

Resources

Instruction Sheet Number
93052562