PROG_P2809_20_PRODIMAGE
PROG_P2809_20_PRODIMAGE
play
360 View
PROG_archives bath_IMG_9445_detailshot
+4
PROG_P2809-20_facing-up-or-down

Archives Collection Two-Light Bath & Vanity

$129.47 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2809-20

Collection name:

Archives

This two-light bath & vanity fixture offer a vintage electric feel. Clear glass shades featured on either side of the back plate. Two-toned finish in antique bronze with natural brass accents. Can be mounted horizontally or vertically.

  • The wall sconce from the Archives Collection is the perfect light fixture choice for a dining room, hallway, foyer, bathroom, powder room or great room
  • With its vintage charm, the fixture is perfect for urban industrial, farmhouse, transitional, and vintage electric style settings
  • Handsome antique bronze finish with natural brass accents.
  • Crisp clear glass shades
  • Fixture can mount horizontal and vertical
  • Measures 18.5-inch width by 4.75-inch height by 7-inch (extends from wall)
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
Yes
Category General
Wall Brackets
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
  • Vintage Electric
Light Distribution
Up/Down
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
Traditional/Classic
Type
Vanity Light
UPC
785247196418
Warranty Length
1-year Limited Warranty

Dimensions

Depth
7 in
Dimensions
18.5 in x 7 in x 4.75 in
Gross Weight with Packaging
2.86 lb
Height
4.75 in
Height to Center
2.375 in
Length
18.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.07 lb
Width
7 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
75

Resources

Instruction Sheet Number
93063995