Inspired by lanterns from the Old World, the Ashmore collection incorporates handsome details, quill-scrolled arms and decorative finials. The water seeded glass is in a die-cast aluminum frame. Three-light bottom mount 8-5/8" wall lantern in a Textured Black finish.
- Elevate your home's curb appeal with the Ashmore Collection large wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
- A rich black finish complements a variety of exteriors, including traditional and transitional designs.
- Water seeded glass, quill-scrolled arms and decorative finials gives it an upscale look.
- Constructed from die-cast aluminum to ensure a long product lifespan.
- Measures: 8.375 in x 12.375 in x 26.25 in
- Uses three candelabra 60 W max bulbs (sold separately)
- Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
- Installation instructions and mounting hardware are included