PROG_P5651-31_hero_PRODIMAGE
PROG_P5651-31_hero_PRODIMAGE
PROG_P5651-31-Detail_004_PRODIMAGE
PROG_P5651-31_side_PRODIMAGE
+5
PROG_P5651-31-Detail_005_PRODIMAGE

Ashmore Collection Three-Light Wall Lantern

$401.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5651-31

Collection name:

Ashmore

Inspired by lanterns from the Old World, the Ashmore collection incorporates handsome details, quill-scrolled arms and decorative finials. The water seeded glass is in a die-cast aluminum frame. Three-light 9-5/8" wall lantern in a Black finish.

  • Elevate your home's curb appeal with the Ashmore Collection large wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • A rich black finish complements a variety of exteriors, including traditional and transitional designs.
  • Water seeded glass, quill-scrolled arms and decorative finials gives it an upscale look.
  • Constructed from die-cast aluminum to ensure a long product lifespan.
  • Measures: 9.625 in x 13 in x 20.5 in
  • Uses three candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Coating
powdercoat
Color
Black
Color Generic
Black
Construction Material - Main
Die-Cast Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Wall
Glass
Water Seeded
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • New Traditional
  • Rustic
UPC
785247565122
Warranty Length
1-year Limited Warranty

Dimensions

Depth
13 in
Dimensions
9.625 in x 13 in x 20.5 in
Gross Weight with Packaging
13 lb
Height
20.5 in
Height to Center
7 in
Length
9.625 in
Note Weight of fixture exceeds NEC limits
No
Weight
13 lb
Width
13 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
72 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
18

Resources

Instruction Sheet Number
93015062

Resources and downloads