text.skipToContent text.skipToNavigation

Aspen Creek Collection Four-Light Chandelier

by Progress Lighting 

Collection Name: Aspen Creek

Catalog ID: P400027-009

Fixtures within the Aspen Creek collection offer a handsome look for a modern farmhouse or rustic living spaces. Featuring a steel design frame painted to emulate driftwood with Brushed Nickel accents add a modern element. Etched natural parchment glass shades complete the look for this four-light chandelier.

  • Brushed Nickel accents.
  • Offers a handsome look for modern farmhouse or rustic living spaces.
  • Features a steel design frame painted to emulate driftwood.
  • Etched natural parchment glass shades.

$274.34

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Brushed Nickel
Finish Type plated
Fixture Type Chandelier
Glass Natural Parchment
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
  • Coastal
  • Transitional
Mount location ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Coastal
  • Farmhouse
  • Transitional
UPC 785247208128
Warranty Length 1 year warranty

Dimensions

Height 23 in
Length - Installed 95 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 13.45 lb
Width 25 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads