text.skipToContent text.skipToNavigation

Astra Collection Six-Light Chandelier

by Progress Lighting 

Collection Name: Astra

Catalog ID: P400108-009

An iconic fixture, Astra features an organic, asymmetrical design. Ideal for dining room settings or entryways, these space-aged inspired pieces are so versatile they can be incorporated into a variety of interiors. Six-Light Chandelier. Brushed Nickel finish.

  • An iconic style design that adds dynamic flair to any room
  • Versatile space-aged inspired pieces that can be incorporated into a variety of interiors
  • Brushed Nickel finish
  • Chandelier uses six 60W max. medium base bulbs (sold separately)
  • Perfect showcase for vintage style light bulbs, including Progress Lighting's P7825-01 or P7827-01
  • Ideal for dining room settings or entryways
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.

$274.34

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain gauge 9
Color Gray
Color Generic grey
Construction Material - Main Steel
Finish Name Brushed Nickel
Finish Type plated
Fixture Type Chandelier
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Urban Industrial
  • Mid-Century Modern
  • Modern
Mount location Hanging
Mounting for outlet box included strap
Number of Lamps 6
Number of Lamps Total 6
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E26
Style
  • Urban Industrial
  • Mid-Century Modern
  • Modern
UPC 785247220205
Warranty Length 1 year limited warranty

Dimensions

Height 10.5 in
Length - Installed 72 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 8.03 lb
Width 22.625 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Videos

Astra P400108-009

Installation/Instruction Manual (IOM)