PROG_P710027_009t10_PRODIMAGE
PROG_P710027_009t10_PRODIMAGE
PROG_Astra_BN_Collection_GeneralLit
PROG_P710027_009g30_PRODIMAGE

Astra Collection Wall Bracket

$107.58 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710027-009

Collection name:

Astra

An iconic fixture, Astra features an organic, asymmetrical design. Ideal for dining room settings or entryways, these space-aged inspired pieces are so versatile they can be incorporated into a variety of interiors. Wall Bracket. Brushed Nickel finish.

  • An iconic style design that adds dynamic flair to any room
  • Versatile space-aged inspired pieces that can be incorporated into a variety of interiors
  • Brushed Nickel finish
  • Wall bracket uses two 60W medium base bulbs (sold separately)
  • Ideal for hallways, foyers and entranceways
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Wall Brackets
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Wall Sconce
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
  • Urban Industrial
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main
E26
Style
  • Urban Industrial
  • Mid-Century Modern
  • Modern
Type
Armed
UPC
785247220243
Warranty Length
1-year Limited Warranty

Dimensions

Depth
3.875 in
Dimensions
7.25 in x 3.875 in x 17.75 in
Height
17.75 in
Height to Center
7 in
Length
7.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.76 lb
Width
3.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
90

Resources

Instruction Sheet Number
93088629