PROG_P300069_020_PRODIMAGE
PROG_P300069_020_PRODIMAGE
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
PROG_PL_1595_eComm Collection Graphics_7.1.20_BarnesMill_AB_GeneralLit
+6
PROG_P300069-020_facing-up-or-down

Barnes Mill Collection Four-Light Antique Bronze Clear Seeded Glass Farmhouse Bath Vanity Light

$227.70 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300069-020

Collection name:

Barnes Mill

Rustic and vintage decor can transform your home into a nostalgic retreat reminiscent of rural farmhouses. Exposed iron details and a faux-painted wooden plank support artful, clear, seeded glass shades. Combine with vintage-style light bulbs to create a romantic focal point for any room. Four-light semi-flush.

  • Ideal for a bathroom
  • Perfect for farmhouse, rustic, and urban industrial style settings
  • Handsome antique bronze finish with faux-painted wooden plank
  • Rustic clear seeded glass shades
  • Mount the light fixture facing up or down
  • Use 4 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 32.25-inch width by 8-inch height by 5.875-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Bonn and Latrobe collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Rustic
  • Urban Industrial
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Farmhouse
  • Urban Industrial
  • Rustic
  • Transitional
Type
Vanity Light
UPC
785247213481
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
32.25 in x 5.875 in x 8 in
Height
8 in
Height to Center
5.75 in
Length
32.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
7.67 lb
Width
5.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
40

Resources

Instruction Sheet Number
93079807