PROG_P500056_020_PRODIMAGE
PROG_P500056_020_PRODIMAGE
PROG_P500056-020_1_PRODIMAGE
PROG_barnes mill bath3_detailshot
+6
PROG_P500056-020_3_PRODIMAGE

Barnes Mill Collection One-Light Antique Bronze Clear Seeded Glass Farmhouse Mini-Pendant Light

$138.49 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500056-020

Collection name:

Barnes Mill

Rustic and vintage decor can transform your home into a nostalgic retreat reminiscent of rural farmhouses. Exposed iron details and a faux-painted wooden plank support an artful, clear, seeded glass shade. Combine with vintage-style light bulbs to create a romantic focal point for any room. One-Light mini-pendant.

  • Rustic and vintage lighting that transforms a home into a nostalgic retreat.
  • A faux-painted wooden plank supports artful clear, seeded glass shade.
  • Design reminiscent of rural farmhouses
  • Exposed iron details.
  • Antique Bronze finish.
  • Combine with vintage-style light bulbs to create a romantic focal point to any room.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Mini-Pendant
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Rustic
  • Urban Industrial
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Farmhouse
  • Urban Industrial
  • Rustic
  • Transitional
Type
Mini-Pendant
UPC
785247213436
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8.75 in x 3.9375 in x 14 in
Height
14 in
Length
8.75 in
Length - Installed
96.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
4.78 lb
Width
3.9375 in
Width Diameter Descriptor
W.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
90

Resources

Instruction Sheet Number
93079808