PROG_P3701_09_PRODIMAGE
PROG_P3701_09_PRODIMAGE
PROG_P3701_09_detail2_PRODIMAGE
PROG_P3701_09_detail3_PRODIMAGE
+1
PROG_P3701_09_detail1_PRODIMAGE

Bay Court Collection One-Light Foyer Pendant

$475.97 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3701-09

Collection name:

Bay Court

Discover the antique nautical charm of this Bay Court Collection One-Light Foyer Pendant. An etched glass diffuser is surrounded by a water glass gallery for a clean, beautiful design. This contemporary interpretation of a classic light fixture can is ideal for hanging over kitchen islands or in foyers. Great for kitchen islands, on each side of the bathroom mirror and many other areas of the home. One-light 11-3/4" foyer pendant-hanging lantern in a Brushed Nickel finish.

  • This hanging lantern light fixture from the Baycourt Collection is ideal for any hallway, stairwell, entryway, kitchen, or porch.
  • A contemporary interpretation of antique nautical lanterns is perfect for today's coastal and transitional settings.
  • An etched glass diffuser is surrounded by water glass for a clean, beautiful design
  • The sturdy steel construction is finished in a brushed nickel finish
  • Measures: 11.75 in x 11.75 in x 18.25 in
  • Uses one medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Construction Material -Secondary
Aluminum
Construction Material -Secondary part
construction
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Glass
Distressed Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Kitchen
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Coastal
  • Farmhouse
  • Transitional
Type
Pendant
UPC
785247159109
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
11.75 in x 11.75 in x 18.25 in
Gross Weight with Packaging
18 lb
Height
18.25 in
Length
11.75 in
Length - Installed
94 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
18 lb
Width
11.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
12

Resources

Instruction Sheet Number
93018802