PROG_P300182_015-30h_PRODIMAGE
PROG_P300182_015-30h_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_P300182_015-30_horizontal-or-vertical
+4
PROG_LED_CRI_ColorTemp_Info-Graphic

Beam Collection 22" Linear LED Bath & Vanity

$219.78 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300182-015-30

Collection name:

Beam LED

Beam LED Bath and vanity features a squared, tubular opal glass diffuser paired with a simple, modern metal canopy. An integrated LED source provides a variety of energy and cost savings benefits. Suitable for residential and commercial applications, This fixture can be installed horizontally or vertically. 22" Linear LED Bath. Polished Chrome finish.

  • Ideal for a bathroom
  • Perfect for modern style settings
  • Crisp polished chrome finish
  • Elegant etched opal glass shade
  • Fixture can mount horizontal and vertical
  • Includes 1 integrated LED (35 W), 2223 lumens, 3000 K, 90 CRI, dimmable
  • Measures 22.25-inch width by 4.75-inch height by 3-inch (extends from wall)
  • Certifications: cETLus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Base Type
LED
Can be mounted up or down
No
Color
Chrome
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched Opal
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Basic
Solid State
Lifestyle
Modern
LM-79 Lumens
2223 lm
LM-79 Lumens per Watt
62.1 Lum/Watt
Mount location
Wall
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
Integrated
Socket type material
LED
Spacing
2.09 | 1.25 | 1.12
Starting Temperature - Minimum
-10 °C
Style
Modern
Type
Bath Bar
UPC
785247224203
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
22.25 in x 3 in x 4.75 in
Height
4.75 in
Height to Center
2.375 in
Length
22.25 in
Weight
2.19 lb
Width
3 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.292 A
Frequency Rating
60 Hz
Lamp Wattage
35 W
Lumens Per Watt
62.1 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
42

Resources

Instruction Sheet Number
93093053