Beam LED Bath and vanity features a squared, tubular opal glass diffuser paired with a simple, modern metal canopy. An integrated LED source provides a variety of energy and cost savings benefits. Suitable for residential and commercial applications, This fixture can be installed horizontally or vertically. 22" Linear LED Bath. Architectural Bronze finish.
- Ideal for a bathroom
- Perfect for modern style settings
- Handsome architectural bronze finish
- Elegant etched opal glass shade
- Fixture can mount horizontal and vertical
- Includes 1 integrated LED (35 W), 2223 lumens, 3000 K, 90 CRI, dimmable
- Measures 22.25-inch width by 4.75-inch height by 3-inch (extends from wall)
- Certifications: cETLus Damp Location Listed
- Pairs with a variety of lighting fixtures by Progress Lighting
- Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.