PROG_P5676_2030K9_PRODIMAGE
PROG_P5676_2030K9_PRODIMAGE
PROG_LED_CRI_ColorTemp_Info-Graphic
PROG_bell_IMG_9099_detailshot
+2
PROG_bell_IMG_9106_detailshot

Bell Collection Small Led Wall Lantern

$186.34 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5676-2030K9

Collection name:

Bell LED

The one-light wall lantern from the Belle LED Collection features nautical undertones and a cage reminiscent of industrial spaces that is ideal for both interior and exterior settings. This antique bronze finish surrounds an etched glass diffuser.

  • Nautical undertones.
  • Cage reminiscent of industrial spaces.
  • Ideal for both interior and exterior spaces.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down
No
Category General
LED
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
Dimming Protocol
ELV/Reverse Phase
Dusk to Dawn
No
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Etched
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Coastal
  • Craftsman
  • Modern
  • Modern Craftsman
  • Urban Industrial
Light Source
LED
LM-79 Lumens
401 lm
LM-79 Lumens per Watt
50.9 Lum/Watt
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
Module
Spacing
1.2
Starting Temperature - Minimum
-30 °C
Style
  • Modern
  • Coastal
Sub Brand
Progress LED
UPC
785247197224
Warranty Length
5-year Limited Warranty

Dimensions

Depth
7.375 in
Dimensions
5.5 in x 7.375 in x 10.625 in
Gross Weight with Packaging
3.1 lb
Height
10.625 in
Height to Center
3 in
Length
5.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.6 lb
Width
7.375 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.075 A
Frequency Rating
60 Hz
Lamp Wattage
9 W
Lumens Per Watt
50.9 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
Yes
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
84

Resources

Instruction Sheet Number
93063750