PROG_P6043_20_PRODIMAGE
PROG_P6043_20_PRODIMAGE
PROG_botta_IMG_3990_detailshot
PROG_Botta_Antique_Bronze_GeneralLit

Botta Collection One-Light Small Wall Lantern

$122.21 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6043-20

Collection name:

Botta

The one-light small wall lantern from the Botta Collection provides a casual feel to complement interiors and exteriors with vintage flair. Finely crafted accents highlight clear seeded glass.

  • Elevate your home's curb appeal with the Botta Collection medium wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Complements both interiors and exteriors coastal, farmhouse or transitional styles.
  • Finely crafted accents in handsome antiques bronze highlight clear seeded glass.
  • Constructed from study steel to ensure a long product lifespan.
  • Measures: 6.25 in x 6.5 in x 11.625 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Transitional
  • Coastal
  • Farmhouse
UPC
785247193998
Warranty Length
1-year Limited Warranty

Dimensions

Depth
6.5 in
Dimensions
6.25 in x 6.5 in x 11.625 in
Gross Weight with Packaging
5.18 lb
Height
11.625 in
Height to Center
8.875 in
Length
6.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
7.61 lb
Width
6.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93060628

Resources and downloads