PROG_P560111_020_PRODIMAGE
PROG_P560111_020_PRODIMAGE
play
3D View
PROG_P560111_020_straight_PRODIMAGE
+5
PROG_boxwood_detail1_detailshot

Boxwood Collection One-Light Medium Wall Lantern

$168.19 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560111-020

Collection name:

Boxwood

Geometric details in Boxwood’s design enhance Craftsman-inspired architecture. The one-light medium wall lantern features clear seeded glass and finished in Antique Bronze which completes the authentic style.

  • Linear detailing around a clear seeded-glass shade channel Frank Lloyd Wright’s iconic designs
  • The medium wall lantern makes a distinctive greeting on either side of an entry door, flanking an outdoor fireplace or hanging on the walls of a covered outdoor living area
  • Boxwood’s architectural design is an ideal complement to the Craftsman style
  • Rich Antique Bronze finish
  • Measures 7 5/8in W x 14 1/8in ht.
  • Uses one medium base bulb, 60-watt max., and are perfectly compatible with a wide variety of bulbs including LED, Vintage ST64 and more (all sold separately)
  • CSA Safety listed for use in wet locations
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Category General
Wall
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain
Mount location
Wall
Mounting for outlet box included
swivel mounting strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Craftsman
UPC
785247226672
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
7.625 in x 7.25 in x 14.125 in
Height
14.125 in
Height to Center
12 in
Length
7.625 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.29 lb
Width
7.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
45

Resources

Instruction Sheet Number
93097588