PROG_P300040_015_PRODIMAGE
PROG_P300040_015_PRODIMAGE
play
Bramlett P300040-015
PROG_Bramlett_Polished_Chrome_GeneralLit
+5
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Bramlett Collection Two-Light Polished Chrome White Metal Shade Coastal Bath Vanity Light

$128.59 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300040-015

Collection name:

Bramlett

Vintage and industrial styling coalesce in the functional, yet elegant frame of the Bramlett fixtures. Metal reflector style shades are complemented by contrasting metallic fittings. Fixtures from this collection pair well with either vintage style or traditional bulbs to create a fun focal point in your home. Two-Light bath & vanity. Polished Chrome finish.

  • Ideal for a bathroom and powder room.
  • Perfect for coastal, farmhouse, and urban industrial style settings
  • Gloss white with crisp polished chrome accents
  • Crisp white metal shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 15.125-inch width by 8.375-inch height by 7.125-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Urban Industrial
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Urban Industrial
  • Coastal
  • Farmhouse
  • Mid-Century Modern
  • Transitional
Type
Vanity Light
UPC
785247212682
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
15.125 in x 7.125 in x 8.375 in
Height
8.375 in
Height to Center
6 in
Length
15.125 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.51 lb
Width
7.125 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
72

Resources

Instruction Sheet Number
93076349

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Bramlett P300040-015