PROG_P2007_20W_PRODIMAGE
PROG_P2007_20W_PRODIMAGE
PROG_P2007_20Walt_PRODIMAGE
PROG_Bravo_Antique_Bronze_GeneralLit
+1
PROG_P2007-20W_facing-up-or-down

Bravo Collection Four-Light Bath & Vanity

$181.39 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2007-20W

Collection name:

Bravo

Four-light bath finished in Antique Bronze with etched glass shades scaled across a slightly arching, pointed arm. Generously balanced glass shades add distinction and provide pleasing illumination to your room. Coordinating fixtures from this collection let you decorate an entire home with confidence and style.

  • Refresh your bathroom, vanity or powder room with this bathroom light from the Bravo Collection.
  • Perfect for modern and transitional style settings
  • Generously scaled white etched glass and streaming linear elements in an antique bronze finish compose an relaxing ambiance
  • Mount the light fixture facing up or down
  • Measures 37.25-inch width by 9-inch height by 8.75-inch (extends from wall)
  • Use 4 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
Yes
Category General
Wall Brackets
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Transitional
  • Modern
Type
Vanity Light
UPC
785247194582
Warranty Length
1-year Limited Warranty

Dimensions

Depth
8.75 in
Dimensions
37.25 in x 8.75 in x 9 in
Gross Weight with Packaging
8.54 lb
Height
9 in
Height to Center
6.375 in
Length
37.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
11.51 lb
Width
8.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93035812