PROG_P3912-20W_hero_PRODIMAGE
PROG_P3912-20W_hero_PRODIMAGE
PROG_P3912-20W_hero-w-canopy_PRODIMAGE
PROG_P3912-20W_straight_PRODIMAGE
+5
PROG_P3912-20W-Detail_004_PRODIMAGE

Bravo Collection Three-Light Inverted Pendant

$238.26 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3912-20W

Collection name:

Bravo

Three-light inverted pendant/foyer with white etched glass from the Bravo collection. Linear elements stream throughout the fixture to compose a relaxed but exotic ambiance. Generously scaled glass shades add distinction against the Antique Bronze finish and provide pleasing illumination to your room. Bravo possesses a smart simplicity to complement today's home entirely with confidence and style.

  • The inverted pendant light from the Bravo Collection is ideal for any hallway, stairwell, entryway, kitchen, or sitting room.
  • Perfect for modern and transitional style settings
  • Generously scaled white etched glass and streaming linear elements in an antique bronze finish compose an relaxing ambiance
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 21 in x 21 in x 23.5 in
  • Uses three medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Inverted Pendant
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Transitional
  • Modern
Type
Inverted Pendant
UPC
785247194711
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
21 in x 21 in x 23.5 in
Gross Weight with Packaging
8.56 lb
Height
23.5 in
Length
21 in
Length - Installed
98 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
11.64 lb
Width
21 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
144 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
28

Resources

Instruction Sheet Number
93036118

Resources and downloads