PROG_P5721-14_hero_PRODIMAGE
PROG_P5721-14_hero_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_7.1.20_Brookside_Copper_GeneralLit
PROG_PL_1596_E26_G30-clear_Dimmable_Lamp_Graphic
PROG_P5721_14_detail_PRODIMAGE

Brookside Collection 8" One-Light Vintage Small Wall Lantern

$244.75 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5721-14

Collection name:

Brookside

Get inspired with vintage undertones reminiscent of early 20th century train depots. The Brookside lantern has charm galore, with a warehouse-style shade and clean metal fittings. The lantern is solid copper that ages to a lovely natural patina finish. Brookside is ideal for indoor or outdoor use in coastal and rustic settings.

  • Add a touch of vintage style to your home's exterior with the Brookside lantern
  • Brookside's warehouse-style shade and metal fittings create charm in coastal, farmhouse, rustic and vintage electric settings
  • Measures 8.125 in x 9.875 in x 10 in
  • This indoor-outdoor lantern is solid copper that ages to a natural patina finish
  • The light features undertones reminiscent of early 20th century train depots
  • Its double arm attachment delivers stability along with added style
  • Uses (1) 60-watt medium base bulb or LED equivalent (sold separately). Dimmable when used with dimmable bulbs
  • Certifications: cCSAus Wet Location listed, fixture can be used in rooms and outdoors where water is present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Brown
Color Generic
Brown
Construction Material - Main
Solid Copper
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Copper
Finish Type
Solid
Fixture Type
Outdoor Wall
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
  • Vintage Electric
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
Traditional/Classic
UPC
785247115730
Warranty Length
1-year Limited Warranty

Dimensions

Depth
9.875 in
Dimensions
8.125 in x 9.875 in x 10 in
Gross Weight with Packaging
3.5 lb
Height
10 in
Height to Center
5.75 in
Length
8.125 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.5 lb
Width
9.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
Yes, per photometry (not registered with IDA)
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
64

Resources

Instruction Sheet Number
022493