PROG_P550035_020_PRODIMAGE
PROG_P550035_020_PRODIMAGE
PROG_Burlinton_Antique_Bronze_GeneralLit
PROG_P550035_020alt_PRODIMAGE
+1
PROG_P550035_020altlit_PRODIMAGE

Burlington Collection One-Light 7" Outdoor Flush Mount

$96.58 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550035-020

Collection name:

Burlington

The Burlington collection flush mount finished in Antique Bronze fixture features an aluminum construction, weather-resistant performance with clear, beveled glass panels. Suitable for both indoor and outdoor applications, the open bottom design allows easy access to replace light bulbs.

  • Burlington is a 1-light outdoor flush mount fixture
  • Suitable for Urban Industrial, Modern and Coastal exteriors
  • Uses 1, 60-watt max. medium base bulb including LED equivalent (sold separately)
  • Clear beveled glass
  • Aluminum frame with Antique Bronze finish
  • Measures 7"W x 7"H
  • Open bottom design allows easy access to replace lamps
  • Outdoor lanterns add illumination to exterior spaces - such as patios or porches - to enhance safety and security, while enhancing curb appeal
  • Damp location listed

Product details

General

Base Type
E26
Can be mounted up or down
No
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Ceiling Mount
Glass
Clear Beveled
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling
Mounting for outlet box included
swivel mounting strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
Style
New Traditional
UPC
785247223916
Warranty Length
1-year limited warranty

Dimensions

Dimensions
7 in x 7 in x 7 in
Height
7 in
Length
7 in
Weight
1.45 lb
Width
7 in
Width Diameter Descriptor
sq.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
100

Resources

Instruction Sheet Number
93092809