PROG_P6080_108_PRODIMAGE
PROG_P6080_108_PRODIMAGE
PROG_cadence_IMG_9253_detailshot
PROG_cadence_IMG_9269_detailshot
Discontinued
Clearance

Cadence Collection One-Light Small Wall Lantern

$66.30 USD
$148.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6080-108

Collection name:

Cadence

The Cadence one-light wall lantern showcases classic styling with clear water glass panels. Mediterranean-style frame is finished in Oil Rubbed Bronze. This Design Series collection has four lantern sizes, hanging lantern and post lantern.

  • Oil Rubbed Bronze finish.
  • Mediterranean-style frame.
  • Clear water glass panels.
  • Features traditional lighted clusters.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Oil Rubbed Bronze
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Wall
Glass
Clear Water Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Luxury
  • New Traditional
UPC
785247208593
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
6 in x 7.25 in x 16.25 in
Height
16.25 in
Height to Center
7.75 in
Length
6 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.02 lb
Width
7.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
60

Resources

Instruction Sheet Number
93058148

Resources and downloads