text.skipToContent text.skipToNavigation

Cahill Collection Five-Light Chandelier

by Progress Lighting 

Collection Name: Cahill

Catalog ID: P400071-109

A stylish Brushed Bronze finish frames brilliant clear beveled glass panels in the Cahill collection's five-light chandelier. Ideal for luxe or mid-century modern interiors, the visual interest provides a reinvention of the popular glass design.

  • Ideal for luxe or mid-century modern interiors
  • Visual interest provides a reinvention of the popular glass design
  • A stylish chandelier that features brilliant clear beveled glass panels
  • Popular Brushed Bronze finish
  • Uses five 60-watt max. candelabra style bulbs (sold separately)
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in dining room or living room settings.

$417.34

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain gauge 9
Color Brown
Color Generic brown
Construction Material - Main Steel
Finish Name Brushed Bronze
Finish Type painted
Fixture Type Chandelier
Glass Clear
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B10
Lamp Type Basic incandescent
Lifestyle
  • Luxury
  • Mid-Century Modern
Mount location Hanging
Mounting for outlet box included strap
Number of Lamps 5
Number of Lamps Total 5
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E12
Style
  • Luxury
  • Mid-Century Modern
UPC 785247219285
Warranty Length 1 year limited warranty

Dimensions

Height 13 in
Length - Installed 70 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 8.75 lb
Width 25.625 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads