text.skipToContent text.skipToNavigation

Caress Collection One-Light Mini-Pendant

by Progress Lighting 

Collection Name: Caress

Catalog ID: P5306-104WB

One-light mini-pendant. Caress features a chic, sophisticated three-light chandelier featuring a Polished Nickel metal frame with layered glass diffusers to cast a glimmering light. An outer shade of clear, water glass adds rich texture and playful reflections from a central etched glass diffuser.

1-Lt. Mini-Pendant w/Bulb with Clear water glass shade.
  • Polished Nickel metal frame.
  • Glimmering layered glass diffusers.
  • Outer shade of clear, water glass adds playful reflections.
  • Bulbs cast bright white illumination and are fully dimmable.
  • Includes one 6", four 12" stems and 6 links of chain.

$169.29

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Coating plated
Color Gray
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Polished Nickel
Finish Type plated
Fixture Type Mini-pendant
Glass Clear water
Lamp Included Yes
Lamp Type Candelabra Base (Krypton)
Lamp Type Actual Candelabra
Lamp Type Basic incandescent
Lifestyle
  • Luxury
  • New Traditional
  • Transitional
  • Coastal
Mount location ceiling stem hung with 6 links of chain
Mounting Type Ceilng stem mounted with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Sitting Room
  • Bar
Socket Base Type - Main E12
Socket Type socket
Socket type material porcelain
Style
  • Luxury
  • New Traditional
  • Transitional
  • Coastal
UPC 785247170647
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 10 lb
Height 12.5 in
Length - Installed 78 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 10 lb
Width 8 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads