PROG_P4685_104WB_PRODIMAGE
PROG_P4685_104WB_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_caress_IMG_1170_detailshot
PROG_caress_IMG_1173_detailshot
Discontinued
Clearance

Caress Collection Sixteen-Light Polished Nickel Clear Water Glass Luxe Chandelier Light

$1,183.00 USD
$2,911.26 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4685-104WB

Collection name:

Caress

Sixteen-light, three-tier chandelier. Caress features a chic, sophisticated sixteen-light, three-tier chandelier featuring a Polished Nickel metal frame with layered glass diffusers to cast a glimmering light. An outer shade of clear, water glass adds rich texture and playful reflections from a central etched glass diffuser. Unique stem-hung construction carries the clean line all the way to the ceiling and, for sloped ceilings, 6 in. chain is provided to allow the fixture to hang straight and level.

  • Polished Nickel metal frame.
  • Glimmering layered glass diffusers.
  • Outer shade of clear, water glass adds playful reflections.
  • Ten feet of 6 gauge chain supplied for sloped ceilings.
  • Includes two 6" stems and 120 in of chain.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
6 Gauge
Chain Qty
1 EA
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Nickel
Finish Type
Plated
Fixture Type
Chandelier
Glass
Clear Water
Lamp Included
Yes
Lamp Type
Candelabra Base (Krypton)
Lamp Type Actual
Krypton
Lamp Type Basic
Halogen
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
Mount location
Ceiling Chain or Stem
Mounting for outlet box included
strap
New Products
No
Number of Lamps
16
Number of Lamps Total
16
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Great Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
ceramic
Style
  • Luxury
  • New Traditional
  • Transitional
  • Coastal
Type
Chandelier
UPC
785247173853
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
47 in x 47 in x 46.1875 in
Gross Weight with Packaging
88 lb
Height
46.1875 in
Length
47 in
Length - Installed
182 in
Note Weight of fixture exceeds NEC limits
Yes
Overall Length with
Overall Ht. W/Chain And Stem
Weight
88 lb
Width
47 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
3

Resources

Instruction Sheet Number
93043980

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

Progress Lighting - Chandelier Heights