PROG_P3077_104WB_PRODIMAGE
PROG_P3077_104WB_PRODIMAGE
PROG_caress_IMG_1173_detailshot
Discontinued
Clearance

Caress Collection Three-Light Polished Nickel Clear Water Glass Luxe Bath Vanity Light

$137.00 USD
$391.60 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3077-104WB

Collection name:

Caress

Three-light bath fixture featuring a chic, sophisticated polished metal frame with layered glass diffusers to cast a glimmering light. An outer shade of clear, water glass adds rich texture and playful reflections from a central etched glass diffuser. Included krypton bulbs cast bright white illumination and are fully dimmable for customized lighting levels.

  • Ideal for a bathroom
  • Perfect for luxe, new traditional, and traditional style settings
  • Subtle polished nickel finish
  • Elegant clear water glass shades
  • Includes installation instructions and mounting hardware
  • Use 3 candelabra base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 26.5-inch width by 5.5625-inch height by 7-inch (extends from wall)
  • Certifications: cCSAus Damp Location Listed
  • Pairs with the Equinox and Stratham collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Category General
Bath & Vanity
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Clear Water
Lamp Included
Yes
Lamp Type
Candelabra Base (Krypton)
Lamp Type Actual
Krypton
Lamp Type Basic
Halogen
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Bathroom
Socket Base Type - Main
E12
Socket Type
sockets
Style
  • Luxury
  • New Traditional
  • Transitional
  • Coastal
Type
Vanity Light
UPC
785247170623
Warranty Length
1-year Limited Warranty

Dimensions

Depth
7 in
Dimensions
26.5 in x 7 in x 5.5625 in
Gross Weight with Packaging
12 lb
Height
5.5625 in
Height to Center
2.75 in
Length
26.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
12 lb
Width
7 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
42

Resources

Instruction Sheet Number
93041948