PROG_P3946_104_PRODIMAGE
PROG_P3946_104_PRODIMAGE
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
PROG_caress_IMG_1173_detailshot
Discontinued
Clearance

Caress Collection One-Light Small Foyer Pendant

$245.00 USD
$535.04 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3946-104

Collection name:

Caress

One-light small foyer pendant. Caress features a chic, sophisticated one-light chandelier featuring a Polished Nickel metal frame with layered glass diffusers to cast a glimmering light. An outer shade of clear, water glass adds rich texture and playful reflections from a central etched glass diffuser.

  • Polished Nickel metal frame.
  • Glimmering layered glass diffusers.
  • Outer shade of clear, water glass adds playful reflections.
  • Includes one 6", four 12" stems and 6 links of chain.

Product details

General

Can be mounted up or down
No
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Nickel
Finish Type
Plated
Fixture Type
Pendant
Glass
Clear Water
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Luxury
  • New Traditional
  • Transitional
  • Coastal
Type
Pendant
UPC
785247168460
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
14 in x 14 in x 30 in
Gross Weight with Packaging
8 lb
Height
30 in
Length
14 in
Length - Installed
96 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
8 lb
Width
14 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
9

Resources

Instruction Sheet Number
93038319

Resources and downloads