PROG_P350075_078_PRODIMAGE
PROG_P350075_078_PRODIMAGE
play
3D View
PROG_Flush_Mount_Options_Info-Graphic
+5
PROG_P350075-078_detail-montage

Carisa Collection 7-3/8" Flush Mount

$62.70 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350075-078

Collection name:

Carisa

Inspired by the revival of mid-century fashions, the Carisa collection brings home this classic style. A metallic finish supports glossy white glass globes to create a timeless modern design. Flush Mount in a Vintage Gold finish.

  • The Carisa collection features a classic style
  • Ideal for mid-century modern and vintage electric interiors
  • One light flush mount fixture
  • Popular Vintage Gold finish
  • A metallic finish supports glossy white glass globes to create a timeless modern design
  • Uses one 75-watt medium base bulb (not included)
  • Inspired by the revival of mid-century fashions
  • A natural choice for vintage electric, urban industrial, rustic farmhouse and modern farmhouse interiors.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Gold
Color Generic
Gold
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Vintage Gold
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
Opal
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main
E26
Type
Flush-Mount
UPC
785247217007
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
7.375 in x 7.375 in x 8.75 in
Height
8.75 in
Length
7.375 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.11 lb
Width
7.375 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
60

Resources

Instruction Sheet Number
93083234