PROG_P300085_009_PRODIMAGE
PROG_P300085_009_PRODIMAGE
PROG_Carisa_Brushed_Nickel_GeneralLit
PROG_P300085_009alt_PRODIMAGE
+2
PROG_P300085-009_facing-up-or-down

Carisa Collection Two-Light Brushed Nickel Opal Glass Mid-Century Modern Bath Vanity Light

$112.09 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300085-009

Collection name:

Carisa

Inspired by the revival of mid-century fashions, the Carisa collection brings home this classic style. A metallic finish supports glossy white glass globes to create a timeless modern design. Two-Light Bath in a Brushed Nickel finish.

  • Ideal for a bathroom and powder room.
  • Perfect for mid-century modern and modern style settings
  • Beautiful brushed nickel finish
  • Elegant opal glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (75 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 15.25-inch width by 10-inch height by 8-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Opal
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Type
Vanity Light
UPC
785247217076
Warranty Length
1-year Limited Warranty

Dimensions

Depth
8 in
Dimensions
15.25 in x 8 in x 10 in
Height
10 in
Height to Center
6 in
Length
15.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.5 lb
Width
8 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93083231

Resources and downloads