PROG_P300101_020_PRODIMAGE
PROG_P300101_020_PRODIMAGE
PROG_carlyn_detail1_detailshot
PROG_carlyn_glass_detailshot
+3
PROG_carlyn_detail3_detailshot
Discontinued
Clearance

Carlyn Collection Two-Light Bath & Vanity

$31.85 USD
$139.70 USD

Brand:

Progress Lighting

Catalog ID:

P300101-020

Collection name:

Carlyn

With a glamorous, transitional appeal, Carlyn bath and vanity fixtures feature a luxurious pattern comprised of K9 glass crystal accents. The inner lined glass shades glimmer against a dual-toned finish. Two-Light Bath in a Antique Bronze finish.

  • Design provides a glamorous, transitional appeal
  • Features a luxurious pattern comprised of K9 glass crystal accents
  • Popular Antique Bronze finish with brushed bronze accents
  • The inner lined glass shades glimmer against a dual-toned finish
  • Uses two 100-watt max. medium base bulbs (sold separately)
  • Suitable for a variety of bath and vanity settings, including Luxe, Transitional and Traditional design styles
  • Shop different sizes and finishes for Carlyn bath and vanity fixtures
  • In addition to bath areas, sconces are suitable for hall & foyers to add ambient lighting
  • Adds task lighting on either side of mirror to eliminate shadows on face when getting ready in the morning.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Clear / Sand Blast
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Style
  • Luxury
  • Transitional
  • New Traditional
Type
Vanity Light
UPC
785247220281
Warranty Length
1-year Limited Warranty

Dimensions

Depth
6.375 in
Dimensions
13.375 in x 6.375 in x 8 in
Height
8 in
Height to Center
5.75 in
Length
13.375 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.18 lb
Width
6.375 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
54

Resources

Instruction Sheet Number
93088593

Resources and downloads