PROG_P5826-31_hero_PRODIMAGE
PROG_P5826-31_hero_PRODIMAGE
PROG_P5826-31-Detail_003_PRODIMAGE
PROG_P5826-31_stright_PRODIMAGE
+4
PROG_P5826-31-Detail_001_PRODIMAGE

Cast Lantern One-Light Wall Lantern

$192.72 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5826-31

Collection name:

Cast Lantern

Make sure friends and relatives know right away where your house is when you decorate with this striking wall lantern in a black finish. With shatter-resistant acrylic panels, this outdoor lighting excels in both form and function. Cast aluminum wall lantern with beveled clear acrylic, shatter-resistant panels.

  • Progress Lighting outdoor lantern constructed using cast aluminum.
  • Black finish.
  • Shatter resistant clear acrylic diffuser.
  • Wall lantern uses one 75-watt incandescent bulb for ample illumination.
  • Outdoor lighting for contemporary and modern homes.
  • CSA listed.
  • 1-year limited manufacturer warranty.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Cast Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Wall
Glass
Clear Beveled
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Modern
  • Transitional
UPC
785247582624
Warranty Length
1-year Limited Warranty

Dimensions

Depth
10.25 in
Dimensions
7 in x 10.25 in x 14.125 in
Gross Weight with Packaging
3.4 lb
Height
14.125 in
Height to Center
10.25 in
Length
7 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.4 lb
Width
10.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
72

Resources

Instruction Sheet Number
93060415

Resources and downloads