text.skipToContent text.skipToNavigation

Cazbah Collection One-Light Pendant

by Progress Lighting 

Collection Name: Cazbah

Catalog ID: P500031-020

One continuous piece of artfully formed glass is suspended by decorative chain-link frame. Cool and modern with a casual flair, Cazbah pendants provide a signature, global look to any room. Minimal frame is finished in Antique Bronze.

  • Antique Bronze finish.
  • One continuous piece of glass.
  • Decorative chain-link frame.
  • Cool and modern with a casual flair.
  • Provides a unique look to any room.
  • Includes one 6", four 12" stems and 6 links of chain.

$220.66

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Brown
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Antique Bronze
Finish Type painted
Fixture Type Pendant
Glass Clear
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • Transitional
Mount location ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Prewired Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Bohemian
  • Transitional
UPC 785247207183
Warranty Length 1 year warranty

Dimensions

Height 28.5 in
Length - Installed 83.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 8.15 lb
Width 14.375 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads