PROG_P560044_030_PRODIMAGE
PROG_P560044_030_PRODIMAGE

One-light Outdoor Ceramic Wall Sconce

$89.21 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560044-030

Collection name:

Ceramic Sconce

A white ceramic outdoor sconce can be painted to easily blend with your home's exterior. Dark Sky compliant.

  • Elevate your home's curb appeal with the ceramic outdoor wall sconce that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • The Dark Sky rated outdoor wall sconce is ideal for areas that are working on controlling light pollution
  • The ceramic sconce can be used in it's natural finish or painted to easily blend with your home's exterior
  • Damp location listed for use indoors or outdoors.
  • Measures: 8.25 in x 5.75 in x 10 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
White
Color Generic
White
Construction Material - Main
ceramic
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Modern
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Modern
  • Transitional
  • Coastal
UPC
785247212781
Warranty Length
1-year Limited Warranty

Dimensions

Depth
5.75 in
Dimensions
8.25 in x 5.75 in x 10 in
Height
10 in
Height to Center
4.125 in
Length
8.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.6 lb
Width
5.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
Yes, per photometry (not registered with IDA)
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
72

Resources

Instruction Sheet Number
93076444

Resources and downloads