PROG_P300149_009-WB_PRODIMAGE
PROG_P300149_009-WB_PRODIMAGE
PROG_circuit_detail2_detailshot
PROG_circuit_detail1_detailshot
+3
PROG_P300149_009-WBalt_PRODIMAGE
Discontinued
Clearance

Circuit Collection Two-Light Brushed Nickel Urban Industrial Bath Vanity Light

$62.40 USD
$146.74 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300149-009-WB

Collection name:

Circuit

Connectivity and electric circuit diagrams inspired the design behind this new bath and vanity collection. Circuit fixtures appear to contain a lamp that is a continuous tube for an intriguing appearance. Features 2 quantity T10 lamps, included. This collection is ideal for residential or light commercial applications, such as restaurants or other urban industrial and vintage electric design schemes.

  • Ideal for a bathroom
  • Perfect for urban industrial and vintage electric style settings
  • Beautiful brushed nickel finish
  • Light sources appear as a continuous tube
  • Fixture can mount horizontal and vertical
  • Use 2 medium base bulbs that are sold separately (40 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 27.25-inch width by 5.125-inch height by 3-inch (extends from wall)
  • Certifications: cCSAus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Lamp Included
Yes
Lamp Shape
T10
Lamp Type
T10
Lamp Type Actual
T10
Lamp Type Basic
Incandescent
Lifestyle
  • Urban Industrial
  • Vintage Electric
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
socket
Type
Vanity Light
UPC
785247220366
Warranty Length
1-year Limited Warranty

Dimensions

Depth
3 in
Dimensions
27.25 in x 3 in x 5.125 in
Height
5.125 in
Height to Center
2.5 in
Length
27.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.99 lb
Width
3 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
40 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
56

Resources

Instruction Sheet Number
93088607