PROG_P350036_009ctc_PRODIMAGE
PROG_P350036_009ctc_PRODIMAGE
play
Debut Brushed Nickel
PROG_P350036_009ctcalt1_PRODIMAGE
+5
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Debut Collection Three-Light Semi-Flush Convertible

$230.34 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350036-009

Collection name:

Debut

A new category of vintage modern fixtures takes center stage with this semi-flush, convertible fixture from one of our Design Series collections. Delicate details in a Brushed Nickel finish, create statement making focal pieces for a variety of interiors. Debut provides a fitting stage to feature nostalgic, vintage lamps. Glass accessory shades available in clear or frosted seeded finishes.

  • Brushed Nickel finish.
  • A uniquely vintage modern feel.
  • Delicate details with a warm finish.
  • Makes a great statement piece for a variety of interiors.
  • Glass accessory shades in clear (P860003-001) or frosted (P860002-001) seeded finishes are available.
  • Chain & ceiling mounts both included.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
Yes
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Semi-Flush Convertible
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Mount location
Ceiling Chain/Semi-Flush
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bathroom
  • Bedroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
Traditional/Casual
Type
Semi-Flush Convertible
UPC
785247210015
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
19.875 in x 19.875 in x 15 in
Height
15 in
Length
19.875 in
Length - Installed
52 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
6.49 lb
Width
19.875 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93070911

Resources and downloads