PROG_P500085_134_PRODIMAGE
PROG_P500085_134_PRODIMAGE
PROG_desiree_detail3_detailshot
PROG_desiree_detail1_detailshot
+1
PROG_desiree_detail6_detailshot
Discontinued
Clearance

Desiree Collection Three-Light Pendant

$92.30 USD
$372.24 USD

Brand:

Progress Lighting

Catalog ID:

P500085-134

Collection name:

Desiree

The Desiree collection three-light pendant features luxury materials and details reminiscent of Hollywood's "Golden Era." A Silver Ridge finish and clear crystal strands cascade in a waterfall effect to convey the glitz and glamour from an iconic time that is making a modern comeback.

  • The Desiree collection features luxury materials and details reminiscent of Hollywood's glamorous Regency period
  • Clear crystal strands cascade in a waterfall effect to convey the glitz and glamour from an iconic time that is making a modern comeback
  • Features a Silver Ridge finish
  • Uses three 60-watt max. candelabra style bulbs (sold separately)
  • Can be displayed singularly or in groupings of two or more in a variety of spaces
  • Create a statement within a variety of interiors - including luxe, transitional and traditional
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Silver Ridge
Finish Type
Painted
Fixture Type
Pendant
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E12
Style
  • Luxury
  • Transitional
  • New Traditional
Type
Pendant
UPC
785247219674
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
13.875 in x 13.875 in x 19.375 in
Height
19.375 in
Length
13.875 in
Length - Installed
94.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
10.36 lb
Width
13.875 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93086461

Resources and downloads