PROG_P500151_109_PRODIMAGE
PROG_P500151_109_PRODIMAGE
PROG_P500151_109lit_PRODIMAGE
PROG_P500151_109altlit_PRODIMAGE
+5
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Elevate Collection One-Light Mini-Pendant

$147.29 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500151-109

Collection name:

Elevate

Achieve a mid-century modern look with the Elevate Collection one-light mini-pendant, which boast an etched white glass shade and a frame inspired by Space Age styling in a Brushed Bronze finish. This fixture is part of our Design Series collections.

  • Sleek and unobtrusive one-light mini-pendant, like a chic stud earring, punctuates a small space and adds character when several are grouped together
  • Etched-glass white shade provides a warm glow
  • Can be used in lieu of bedside tables or hung in groups over a kitchen island or at staggered heights in an entryway
  • Its space-age styling make it ideal for Modern interiors
  • Sophisticated Brushed Bronze finish
  • Measures 5-1/8in diameter x 7in ht.
  • Uses one 75-watt max. medium base bulb including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Category General
Mini-pendant
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gold
Color Generic
Gold
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Brushed Bronze
Finish Type
Painted
Fixture Type
Mini-Pendant
Glass
Etched White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Modern
Type
Mini-Pendant
UPC
785247226184
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5.125 in x 5.125 in x 7 in
Height
7 in
Length
5.125 in
Length - Installed
73 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
2.86 lb
Width
5.125 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
119

Resources

Instruction Sheet Number
93092650