PROG_P350040_031_PRODIMAGE
PROG_P350040_031_PRODIMAGE
PROG_P350040_031lit_PRODIMAGE
PROG_pl_lumens_chart
+6
PROG_P350040_031_straightlit_PRODIMAGE

Elevate Collection Three-Light 11-3/4" Flush Mount

$162.91 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350040-031

Collection name:

Elevate

Achieve a Modern look with the Elevate Collection three-light flush mount. Etched glass white shades provide a striking contrast to the Matte Black finish. Fixtures can be installed with glass facing up or down for added customization.

  • The three-light semi-flush is sleek and unobtrusive like a cluster-stud earring, adding just enough personality to a contemporary room
  • Etched-glass white shades provide a warm glow
  • These fixtures work well in dressing rooms, bathrooms, hallways, home offices, and other small rooms
  • Its space-age styling make it ideal for Modern interiors
  • Inky Matte Black finish
  • Measures 11 3/4in diameter x 9 7/8in ht.
  • Uses three 75-watt max. medium base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
Etched White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location
Flush-Mount
Mounting for outlet box included
plate
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
  • Pantry
  • Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
Modern
Type
Flush-Mount
UPC
785247227310
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
11.75 in x 11.75 in x 9.875 in
Height
9.875 in
Length
11.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.4 lb
Width
11.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93072920

Resources and downloads