PROG_P400021_109_PRODIMAGE
PROG_P400021_109_PRODIMAGE
play
Progress Lighting - Chandelier Heights
play
Elevate P400021-109
+10
PROG_P400021-109_elevate_above_detailshot

Elevate Collection Three-Light Brushed Bronze Etched White Glass Mid-Century Modern Chandelier Light

$340.45 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400021-109

Collection name:

Elevate

Achieve a mid-century modern look with Elevate, which boasts glass shades and a frame inspired by Space Age styling. The trapezoidal form is accentuate in the Brushed Bronze finish. This three-light chandelier is part of our Design Series collections.

  • Brushed Bronze finish.
  • Mid-century modern look.
  • Etched white glass shades.
  • Glass shades.
  • Features a fun and playful trapezoidal form.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gold
Color Generic
Gold
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Bronze
Finish Type
Painted
Fixture Type
Chandelier
Glass
Etched White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Mid-Century Modern
  • Modern
  • Transitional
Type
Chandelier
UPC
785247207497
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
21.75 in x 21.75 in x 23 in
Height
23 in
Length
21.75 in
Length - Installed
89 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
7 lb
Width
21.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93072919

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights
play
Elevate P400021-109