text.skipToContent text.skipToNavigation

Enclave Collection Six-Light Chandelier

by Progress Lighting 

Collection Name: Enclave

Catalog ID: P4730-71

An authentic wrought iron frame and classic scrollwork accents embrace this six-light chandelier. Finished with rich, textured glass shades, this piece is ideal in larger homes featuring upscale style preferences.

  • Wrought iron frame and classic scrollwork accents.
  • Rich, textured glass shades.
  • Ideal in larger homes featuring upscale style preferences.

$608.19

Available to purchase from

Product Details

General

Application
  • Commercial Indoor
  • Retail
  • General Office
  • Industrial
  • Warehouse
Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color
  • White
  • Matte Black
  • ZET Metallic Silver
Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Environmental Conditions Damp Location
Finish Name Gilded Iron
Finish Type painted
Fixture Type Chandelier
Glass Frosted/Inside Pearl Painted
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
Light Source LED
Mount location ceiling chain
Mounting for outlet box included strap
New Products Yes No
Number of Lamps 6
Number of Lamps Total 6
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • New Traditional
  • Rustic
Type Commercial Linear
UPC 785247196692
Warranty Length 5 Year Warranty 1 year warranty

Dimensions

Gross Weight with Packaging 10.7 lb
Height 26.375 in
Length - Installed 101 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 14.5 lb
Width 2.56 in 28 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
Industry Standard(s)
  • CSA (built to UL 1598 and 2108 standards)
  • UL924 (in use with specified battery pack)
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads