text.skipToContent text.skipToNavigation

Era Collection One-Light Mini-Pendant

by Progress Lighting 

Collection Name: Era

Catalog ID: P500032-031

With Era's carefully crafted details and special eclectic accents achieve a vintage electric feel. One-light mini-pendant is in a Black finish with gold leaf accents and a cloth covered cord.

  • Black finish.
  • Crafted details and eclectic accents.
  • Vintage electric feel.
  • Gold leaf accents.

$101.42

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Black
Finish Type painted
Fixture Type Mini-pendant
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
  • Urban Industrial
  • Vintage Electric
Mount location ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Prewired Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style Traditional/Casual
UPC 785247207275
Warranty Length 1 year warranty

Dimensions

Height 11.75 in
Length - Installed 78 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Cord
Weight 2.42 lb
Width 6.375 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)