PROG_P400152_151_PRODIMAGE
PROG_P400152_151_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_P400152_151_crystal_PRODIMAGE
+8
PROG_fleurette_detail3_detailshot
Discontinued
Clearance

Fleurette Collection Five-Light Chandelier

$209.95 USD
$970.20 USD

Brand:

Progress Lighting

Catalog ID:

P400152-151

Collection name:

Fleurette

Inspired by the charm of a European countryside, Fleurette is ideal for Farmhouse and Transitional spaces. Its design features a striking juxtaposition of the rustic and the sophisticated. Glass ornaments adorn curved arms that create an elegant interior frame. The five-light chandelier is finished in Cottage White and is embraced by an outer open frame in Gilded Pewter.

  • Shabby chic lovers will gravitate toward this charming fixture, which riffs on both European-country and industrial themes
  • The five-light chandelier features a rustic frame juxtaposed with delicate glass ornaments
  • Ideal for entry foyers, as added bling to a master bedroom, and for dressing up a casual dining room or family room.
  • The design naturally lends itself to Farmhouse and Transitional spaces
  • Cottage White finish framed within a cage of Gilded Pewter
  • Measures 32in diameter x 33 5/8in ht.
  • Uses five 60-watt max. candelabra base bulbs or LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
White
Color Generic
White
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Cottage White
Finish Type
Painted
Fixture Type
Chandelier
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
plate
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Breakfast Nook
  • Great Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • Farmhouse
  • Transitional
Type
Chandelier
UPC
785247227013
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
32.125 in x 32.125 in x 33.625 in
Height
33.625 in
Length
32.125 in
Length - Installed
99.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
17.19 lb
Width
32.125 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
1

Resources

Instruction Sheet Number
93094665

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

Progress Lighting - Chandelier Heights