text.skipToContent text.skipToNavigation

Fleurette Collection Three-Light Chandelier

by Progress Lighting 

Collection Name: Fleurette

Catalog ID: P400151-151

Inspired by the charm of a European countryside, Fleurette is ideal for Farmhouse and Transitional spaces. Its design features a striking juxtaposition of the rustic and the sophisticated. Glass ornaments adorn curved arms that create an elegant interior frame. The three-light chandelier is finished in Cottage White and is embraced by an outer open frame in Gilded Pewter.

  • Shabby chic lovers will gravitate toward this charming fixture, which riffs on both European-country and industrial themes
  • The three-light chandelier features a rustic frame juxtaposed with delicate glass ornaments
  • Ideal for entry foyers, as added bling to a feminine bedroom, and for dressing up a casual dining room.
  • The design naturally lends itself to Farmhouse and Transitional spaces
  • Cottage White finish framed within a cage of Gilded Pewter
  • Measures 22in diameter x 23 1/4in ht.
  • Uses three 60-watt max. candelabra base bulbs or LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$417.34

Available to purchase from

Product Details

General

Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color White
Color Generic white
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Cottage White
Finish Type painted
Fixture Type Chandelier
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual E12
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location ceiling
Mounting for outlet box included plate
New Products Yes
Number of Lamps 3
Number of Lamps Total 3
Prewired Yes
Room Type
  • Dining Room
  • Breakfast Nook
  • Great Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Farmhouse
  • Transitional
UPC 785247227006
Warranty Length 1 year warranty

Dimensions

Height 23.25 in
Height to Center 89.5 in
Length - Installed 89.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 11.02 lb
Width 21.875 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads