PROG_P500088_009_PRODIMAGE
PROG_P500088_009_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_Chain_Graphic_72_inch_Info-Graphic

Fontayne Collection Four-Light Brushed Nickel Farmhouse Pendant Light

$325.71 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500088-009

Collection name:

Fontayne

With updated designs that honor the charm of early American styling, Fontayne four-light pendant provides a timeless elegance to Rustic Farmhouse, Modern Farmhouse and Urban Industrial spaces. Impressive graphic elements take center stage, while candelabra lights highlight subtle curves. Dual tone finish combinations of Brushed Nickel with weathered gray accents.

  • Features updated designs that honor the charm of early American styling
  • Dramatic circular frame offers a stylish perch for graceful candelabra lights
  • Dual tone finish combination is Brushed Nickel with hand painted weathered gray accents
  • Uses four 60 watt max. candelabra base lamps
  • Fontayne provides a timeless elegance to Rustic Farmhouse, Modern Farmhouse and Urban Industrial spaces
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • Can be displayed singularly or in groupings of two or more in a variety of spaces.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Modern Mountain
  • Urban Industrial
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E12
Style
  • Farmhouse
  • Urban Industrial
Type
Pendant
UPC
785247216185
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
14 in x 14 in x 25 in
Height
25 in
Length
14 in
Length - Installed
99 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
11.37 lb
Width
14 in
Width Diameter Descriptor
sq.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
72

Resources

Instruction Sheet Number
93084630