text.skipToContent text.skipToNavigation

Galley Collection Three-light pendant

by Progress Lighting 

Collection Name: Galley

Catalog ID: P500047-020

Galley is a simple modern form that complements both coastal decor and commercial style kitchens. The arched supporting frame features overscale metal turnings for an enhanced sense of architectural styling. The off-white linen shade is comprised of a rich, satin lining for the feel of a tailored fit and finish to complement the multi-light cluster. The three-light oversized pendant is 21"diameter with an Antique Bronze finish.

  • Arched supporting frame features overscale metal turnings for an enhanced sense of architectural styling
  • Linen shades comprised of rich, satin lining for a tailored sense of fit and finish to complement the multi-light cluster
  • Design complements both coastal decor and commercial style kitchens
  • A simple modern form.
  • Antique Bronze finish.
  • Part of the Design Series Collections offering high style and design.

$321.97

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Brown
Color Generic brown
Construction Material - Main Steel
Finish Name Antique Bronze
Finish Type painted
Fixture Type Pendant
Glass Linen
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Coastal
  • Transitional
Mount location ceiling stem
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Prewired Yes
Socket Base Type - Main E26
Socket Type socket
Style
  • Farmhouse
  • Coastal
  • Transitional
UPC 785247212545
Warranty Length 1 year warranty

Dimensions

Height 24.5 in
Length - Installed 90.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 6.8 lb
Width 21 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads

Catalog Page

Videos

Galley P500047-020

Installation/Instruction Manual (IOM)