text.skipToContent text.skipToNavigation

Glance Collection Three-Light Bath & Vanity

by Progress Lighting 

Collection Name: Glance

Catalog ID: P300018-015

A sophisticated three-light bath and vanity collection in a Polished Chrome finish. Glance's stout frame and etched linen glass shades complement a variety of contemporary design schemes. Fixture can be installed with glass facing up or down. Complimented by a Polished Chrome finish.

  • Polished Chrome finish.
  • Sophisticated design.
  • Features a stout frame.
  • Etched linen glass shades.
  • Fixture can be installed with glass facing up or down.

$149.05

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Gray
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Polished Chrome
Finish Type plated
Glass Etched white linen
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic incandescent
Lifestyle
  • Transitional
  • Farmhouse
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Transitional
  • Farmhouse
UPC 785247206650
Warranty Length 1 year warranty

Dimensions

Depth 7.25 in
Height 7.25 in
Height to Center 3.625 in
Note Weight of fixture exceeds NEC limits No
Weight 3.8 lb
Width 24 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads