PROG_P350090_009ctc_PRODIMAGE
PROG_P350090_009ctc_PRODIMAGE
play
Glayse P350090-009
PROG_P350090_009ctcalt_PRODIMAGE
+8
PROG_P350090-009_ctc-or-hanging

Glayse Collection 16-3/4" Semi-Flush/Convertible

$434.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350090-009

Collection name:

Glayse

Inspired by modern architecture. Glayse features handsome details for variety of interior design styles. The frameless unbounded beveled glass creates beautiful light and reflection. The structure of Glayse is the focal point of the design, where form follows function. The four-light semi-flush convertible fixture is complimented by a Brushed Nickel finish.

  • Inspired by modern architecture
  • The structure of Glayse is the focal point of the design, where form follows function
  • Four light semi flush convertible
  • Popular Brushed Nickel finish
  • The frameless unbounded beveled glass creates beautiful light and reflection
  • Uses four 60-watt max. medium base bulbs (sold separately)
  • Glayse features handsome details for variety of interior design styles
  • A natural choice for closets, hallways and smaller areas within the home.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Chain gauge
9 Gauge
Chain Qty
2 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
Yes
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Semi-Flush Convertible
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • Modern
  • Urban Industrial
Mount location
Ceiling Stem Hung with 6 links of chain/Semi-Flush
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main
E26
Style
  • Mid-Century Modern
  • Luxury
  • Transitional
  • Modern
Type
Semi-Flush Convertible
UPC
785247217397
Warranty Length
1-year Limited Warranty

Dimensions

Depth
16.75 in
Dimensions
16.75 in x 16.75 in x 14 in
Height
14 in
Length
16.75 in
Length - Installed
80 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
18.12 lb
Width
16.75 in
Width Diameter Descriptor
sq.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
16

Resources

Instruction Sheet Number
93084206

Resources and downloads