PROG_P400116_009_PRODIMAGE
PROG_P400116_009_PRODIMAGE
play
360 View
play
Progress Lighting - Chandelier Heights
+4
PROG_Stem_2qty6_8qty12_Chain_2qty6-links_includes_Info-Graphic

Glayse Collection Five-Light Brushed Nickel Clear Glass Luxe Linear Chandelier Light

$536.91 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400116-009

Collection name:

Glayse

Inspired by modern architecture. Glayse features handsome details for variety of interior design styles. The frameless unbounded beveled glass creates beautiful light and reflection. The structure of Glayse is the focal point of the design, where form follows function. The five-light linear chandelier is complimented by a Brushed Nickel finish.

  • Inspired by modern architecture
  • Glayse features handsome details for variety of interior design styles - including mid-century modern, luxe, transitional and modern
  • Popular Brushed Nickel finish
  • The frameless unbounded beveled glass creates beautiful light and reflection
  • Island light uses five 60-watt max. medium base bulbs including LED equivalent (sold separately
  • The structure of Glayse is the focal point of the design, where form follows function
  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in luxe dining room or traditional living room settings
  • Shop the complete Glayse collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
2 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Linear Chandelier
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • Modern
  • Urban Industrial
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main
E26
Style
  • Mid-Century Modern
  • Luxury
  • Transitional
  • Modern
Type
Linear Chandelier
UPC
785247217373
Warranty Length
1-year Limited Warranty

Dimensions

Depth
10 in
Dimensions
36.75 in x 10 in x 15.75 in
Height
15.75 in
Length
36.75 in
Length - Installed
82 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
24.24 lb
Width
10 in
Width Diameter Descriptor
W.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93084205

Resources and downloads

Specifications

Installation Manuals

3D AR Model

Product Cross Section Image(s)

Videos

Progress Lighting - Chandelier Heights