PROG_P710055_143_PRODIMAGE
PROG_P710055_143_PRODIMAGE
PROG_P710055_143_glass_PRODIMAGE
PROG_P710055_143_side_PRODIMAGE
+1
PROG_P710055_143_arm_PRODIMAGE

Gresham Collection One-Light Wall Bracket

$122.65 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710055-143

Collection name:

Gresham

A display of substantial style in an one-light wall bracket, Gresham Collection’s frame was inspired by the elegance of traditional iron structures. Specific attention to forging details creates a distinctive collection for Transitional and Farmhouse interior spaces. Seeded glass shades and a Graphite finish pair together to complete the look.

  • Graphite finishes and organic seeded-glass shades form the basis of this collection that channels traditional iron structures
  • This one-light wall bracket works well as a pair over a fireplace, on a dining-room wall or flanking a mirror in a powder room or bathroom
  • The fixture feels most at home in a traditional or farmhouse-style setting
  • With hand-forged details, the dark graphite frame makes this light a dramatic focal point
  • Measures 4 3/4in W x 15in ht.
  • Uses one, 60-watt max. candelabra base bulb including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Wall Sconce
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Modern Mountain
  • Rustic
Mount location
Wall
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E12
Socket Type
socket
Socket type material
phenolic
Style
  • Transitional
  • Farmhouse
Type
Armed Glass Shade
UPC
785247228584
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
4.75 in x 5.75 in x 15 in
Height
15 in
Height to Center
8 in
Length
4.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
1 lb
Width
5.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
45

Resources

Instruction Sheet Number
93098192

Resources and downloads